Skip to main content
Renesas Electronics Corporation
Intelligent System Power Solution

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NQG132
Lead Count (#):132
Pkg. Dimensions (mm):10.0 x 10.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)132
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesAnalog to digital converter (ADC)
Comm. InterfaceI2C, I2S
FunctionAudio, Backlight driver, Battery charger, System PMIC, Touch screen controller
GPIOs (#)10
Input Voltage Range (V)4.35 - 5.5
LDOs8
Length (mm)10
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Voltage (V)0.75
Package Area (mm²)100
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.9
Prog. InterfaceI2C, I2S
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)4.35 - 5.5
Switching Frequency (MHz)0.5 - 2.3
Switching Regulators7
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)0.9
Width (mm)10

Description

The IDT P95020 is the first of a new generation of standardized application-specific controllers that incorporates a General Purpose Microcontroller, a high fidelity Audio CODEC including Headphone Outputs and a 2.5W Class D Audio Amplifier, full Power Management functionality, a Touch Screen Controller and a Real Time Clock all of which are required by portable consumer devices such as cellular phone handsets, portable gaming devices, digital media players, portable navigational devices, etc.