| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NQG132 |
| Lead Count (#): | 132 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 132 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Advanced Features | Analog to digital converter (ADC) |
| Comm. Interface | I2C, I2S |
| Function | Audio, Backlight driver, Battery charger, System PMIC, Touch screen controller |
| GPIOs (#) | 10 |
| Input Voltage Range (V) | 4.35 - 5.5 |
| LDOs | 8 |
| Length (mm) | 10 |
| MOQ | 168 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Voltage (V) | 0.75 |
| Package Area (mm²) | 100 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 0.9 |
| Prog. Interface | I2C, I2S |
| Qty. per Carrier (#) | 168 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 4.35 - 5.5 |
| Switching Frequency (MHz) | 0.5 - 2.3 |
| Switching Regulators | 7 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 10 |
The IDT P95020 is the first of a new generation of standardized application-specific controllers that incorporates a General Purpose Microcontroller, a high fidelity Audio CODEC including Headphone Outputs and a 2.5W Class D Audio Amplifier, full Power Management functionality, a Touch Screen Controller and a Real Time Clock all of which are required by portable consumer devices such as cellular phone handsets, portable gaming devices, digital media players, portable navigational devices, etc.