Skip to main content
Renesas Electronics Corporation
Wireless Charging Receiver with Integrated Capacitor Divider and WattShare™ for 30W Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:AWQ81
Lead Count (#):81
Pkg. Dimensions (mm):4.02 x 4.01 x 0.5
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP
Lead Count (#)81
Pb (Lead) FreeYes
Carrier TypeReel
FunctionPower Receiver
Length (mm)4.02
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Power Max (W)30
Output Voltage Range (V)9 - 20
Package Area (mm²)10.4
Pb Free Categorye1 SnAgCu
Pitch (mm)0.4
Pkg. Dimensions (mm)4.02 x 4.01 x 0.5
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.5
Width (mm)4.01
Wireless Power StandardWPC 1.3

Description

The P9412 is a highly-integrated single-chip wireless power receiver targeted for 30W applications. The device can be configured to receive or transmit an AC power signal through magnetic induction. When the device is configured as a wireless power transmitter, it uses an on-chip full/half-bridge inverter, a PWM generator, and a modulator/demodulator for communication, and a micro-controller to produce an AC power signal to drive external L-C tank and to power a receiver device (WattShare™).

As a receiver, the P9412 receives an AC power signal from a wireless transmitter, and first converts it into a rectified output voltage, then further divide it in half with the integrated capacitive divider. The output of the capacitive divider can then be used to power devices or supply the charger input in mobile applications. The P9412 features Multiple-Time programmable (MTP) non-volatile memory to easily update control firmware and device functions.

The P9412 receiver operates up to 20V out of the integrated LDO and 10V out of the integrated capacitive divider with ultra-accurate current sense capability necessary for high power applications.

The device includes over-temperature and robust over voltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32bit ARM® Cortex®-M0 processor offering a high level of programmability while consuming extremely low standby power. The processor can also control GPIOs to indicate operating and fault modes. The P9412 is available in an ultra-small WLCSP-81 package.