Skip to main content
Renesas Electronics Corporation
20W Wireless Charging Receiver with WattShare TRx mode

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:AHG53
Lead Count (#):53
Pkg. Dimensions (mm):2.8 x 4.01 x 0.6
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP
Lead Count (#)53
Pb (Lead) FreeYes
Carrier TypeReel
FunctionPower Receiver
Length (mm)2.8
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Power Max (W)20
Output Voltage Range (V)9 - 15
Package Area (mm²)10.4
Pb Free Categorye1 SnAgCu
Pitch (mm)0.4
Pkg. Dimensions (mm)2.8 x 4.01 x 0.6
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)7
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.6
Width (mm)4.01
Wireless Power StandardWPC 1.2

Description

The P9382A is a highly integrated single-chip wireless medium power transmitter/receiver IC (TRx). The device can be configured to receive or transmit an AC power signal through magnetic induction. When the device is configured as a wireless power transmitter, it uses an on-chip full/half-bridge inverter, PWM generator, modulator/demodulator for communication, and a microcontroller to produce an AC power signal to drive the external L-C tank. As a receiver, the device receives an AC power signal from a wireless transmitter and converts it into rectified output voltage, which can be used to power devices or supply the charger input in mobile applications. The P9382A integrates a high-efficiency Synchronous Full Bridge Rectifier and control circuitry to modulate the load to send message packets to the Transmitter (Tx) to optimize power delivery.

The P9382A features multiple-time programmable (MTP) non-volatile memory to easily update control firmware and device functions.

The device includes over-temperature and voltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32-bit Arm® Cortex®-M0 processor offering a high level of programmability while consuming extremely low standby power to meet global energy-saving requirements. The processor can also control GPIOs to indicate operating and fault modes. The P9382A is available in an ultra-small 53-DSBGA package.

For information regarding evaluation boards and material, contact your local sales representative.