Skip to main content
15W Wireless Charging Transmitter with Bidirectional Data Communication

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

DescriptionBootloader and application firmware
Pkg. TypeVFQFPN
Lead Count (#)48
Carrier TypeTray
FunctionPower Transmitter
Input Voltage Range (V)4.25 - 21
Length (mm)6
MOQ490
Moisture Sensitivity Level (MSL)3
Output Power Max (W)15
Package Area (mm²)36
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
PublishedNo
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)6
Wireless Power StandardWPC 1.2

Description

The P9242-R3 is a highly integrated 15W magnetic induction wireless power transmitter with in-band, bidirectional data communication requiring no additional circuitry. The communication channel can be used for proprietary device authentication and secure system data transfer.

The P9242-R3 includes a 32-bit Arm®  Cortex®-M0 processor, foreign object detection (FOD), wide input voltage range operation, full bridge drivers, and on-chip simultaneous voltage and current demodulation.

In addition, the P9242-R3 features programmable over-current protection, programmable LED output blinking pattern, and I²C serial interface protocol to read back information such as voltage, current, and fault conditions. This standard device is compliant with the WPC 1.2 specification. Combined with the P9221-R3 receiver, the P9242-R3 forms a complete wireless power system solution for 15W applications with bidirectional data communication.

The P9242-R3 has the bootloader and application firmware pre-programmed into internal one-time programmable (OTP) memory.

The P9242-RB, which is pin-compatible with the P9242-R3, has only the bootloader pre-programmed into OTP memory 
and uses external flash for the application firmware so that it can be changed for specific system requirements.

The P9242-R3 and P9242-RB are available in a lead-free, space-saving 48-VFQFN package. It is rated for -40 ºC to +85 ºC ambient operating temperature range.