| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | AZG40 |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 2.28 x 3.38 x 0.6 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WLCSP |
| Lead Count (#) | 40 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Function | Power Receiver |
| Length (mm) | 2.28 |
| MOQ | 2500 |
| Output Power Max (W) | 5 |
| Output Voltage Range (V) | 3.5 - 12 |
| Package Area (mm²) | 10.4 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 2.28 x 3.38 x 0.6 |
| Published | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 7 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.6 |
| Width (mm) | 3.38 |
| Wireless Power Standard | WPC 1.2 |
The P9222-R is an integrated single-chip wireless power receiver IC (Rx) for up to 5W applications. The P9222-R is highly efficient at light loads and very well-suited for low-power applications such as earbud case charging. A unique Ping detect feature gives the user an early indication of the wireless charger connection and improves thermal performance at the end of complete battery charging. A low undervoltage lockout (UVLO) threshold allows the receiver to start up even with a weaker digital ping strength signal from a transmitter over an extended area.
The device includes over-temperature and undervoltage/overvoltage protection. The internal overvoltage clamping protects the rectifier output from rising above the overvoltage level when the receiver is quickly moved from a low-coupling position to a high-coupling position. The integrated 32-bit Arm® Cortex®-M0 processor offers a high level of programmability and design parameters that can be easily configured through the I²C interface or an external EEPROM.
The P9222-R is available in a RoHS ultra-small WLCSP-40 package and it is rated for a -40 °C to +85 °C ambient operating temperature range.