Skip to main content
WPC 1.2.2 Compliant, Wireless Charging Receiver for 15W Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:AHG52
Lead Count (#):52
Pkg. Dimensions (mm):2.64 x 3.94 x 0.6
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP
Lead Count (#)52
Pb (Lead) FreeYes
Carrier TypeReel
FunctionPower Receiver
Length (mm)2.64
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Power Max (W)15
Output Voltage Range (V)9 - 12
Package Area (mm²)10.4
Pb Free Categorye1 SnAgCu
Pitch (mm)0.4
Pkg. Dimensions (mm)2.64 x 3.94 x 0.6
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.6
Width (mm)3.94
Wireless Power StandardWPC 1.2

Description

The P9221-R is a highly-integrated, Qi-compliant wireless power receiver targeted for 15W applications. Using magnetic inductive charging technology, the receiver converts an AC power signal from a resonant tank into a regulated 9V or 12V DC output voltage. The integrated, low-RDS(ON) synchronous rectifier and ultra-low-dropout regulator offer high-efficiency, making the product ideal for battery-operated applications.

The receiver includes a 32-bit ARM Cortex®-M0 processor offering a high level of programmability. The device outputs proprietary alignment guide information for optimum coupling between the receiver and the transmitter, and features a programmable current limit. The innovative over-voltage protection scheme eliminates the need for additional capacitors generally required by other receivers, minimizing the external component count and cost. Together with the P9242-R transmitter, the P9221-R is a complete wireless power system solution for 15W applications. The P9221-R is available in a space-saving 2.64 × 3.94 mm 52-WLCSP package. It is rated for the -40°C to 85°C ambient operating temperature range.