| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NHG100 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 100 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Advanced Features | Scalable output current, Programmable Sequencing, Sleep modes including S0ix |
| Qty. per Reel (#) | 3000 |
| Tape & Reel | Yes |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 NiPdAu |
| Temp. Range (°C) | -40 to 85°C |
| Comm. Interface | High-speed I2C, SVID, DIF/DIO |
| Function | PMIC,Power Controller |
| GPIOs (#) | 15 |
| Input Voltage (Max) (V) | 5.25 |
| Input Voltage (Min) (V) | 4.5 |
| Input Voltage Range (V) | 4.5 - 5.25 |
| LDOs | 7 |
| Length (mm) | 9 |
| MOQ | 3000 |
| Output Voltage (V) | 0.5V |
| Outputs (#) | 14 |
| Package Area (mm²) | 81 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 0.85 |
| Pkg. Type | VFQFPN |
| Prog. Interface | TSPI |
| Published | No |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 4.5 - 5.25 |
| Switching Frequency (MHz) | 2 - 2 |
| Switching Regulators | 7 |
| Thickness (mm) | 0.85 |
| Width (mm) | 9 |
The P9180A is a programmable, multi-channel power management IC (PMIC) designed to meet high-performance requirements and provide high-feature integration to minimize system board area and BOM cost. The PMIC includes subsystems for voltage regulation, power sequencing management, A/D conversion, GPIOs, PWMs, and others. The P9180A is factory-programmable for application-specific sequencing and output voltage requirements. The device supports the serial voltage ID (SVID) interface for VCC, VNN, and VDDQ (optional). The output current capability of the P9180A solution can be increased by adding our intelligent, P9148 distributed power unit (DPU).