Skip to main content
Renesas Electronics Corporation
Programmable Multi-Channel PMIC Solution

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NHG100
Lead Count (#):100
Pkg. Dimensions (mm):9.0 x 9.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Advanced FeaturesScalable output current, Sleep modes including S0ix, Programmable Sequencing
Qty. per Reel (#)0
Tape & ReelNo
Qty. per Carrier (#)207
Pb (Lead) FreeYes
Pb Free Categorye4 NiPdAu
Temp. Range (°C)-40 to 85°C
Comm. InterfaceHigh-speed I2C, SVID, DIF/DIO
FunctionPMIC,Power Controller
GPIOs (#)15
Input Voltage (Max) (V)5.25
Input Voltage (Min) (V)4.5
Input Voltage Range (V)4.5 - 5.25
LDOs7
Length (mm)9
MOQ207
Output Voltage (V)0.5V
Outputs (#)14
Package Area (mm²)81
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 9.0 x 0.85
Pkg. TypeVFQFPN
Prog. InterfaceTSPI
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)4.5 - 5.25
Switching Frequency (MHz)2 - 2
Switching Regulators7
Thickness (mm)0.85
Width (mm)9

Description

The P9180A is a programmable, multi-channel power management IC (PMIC) designed to meet high-performance requirements and provide high-feature integration to minimize system board area and BOM cost. The PMIC includes subsystems for voltage regulation, power sequencing management, A/D conversion, GPIOs, PWMs, and others. The P9180A is factory-programmable for application-specific sequencing and output voltage requirements. The device supports the serial voltage ID (SVID) interface for VCC, VNN, and VDDQ (optional). The output current capability of the P9180A solution can be increased by adding our intelligent, P9148 distributed power unit (DPU).