Skip to main content
Renesas Electronics Corporation
Programmable Multi-Channel PMIC Solution for Multicore SoCs

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NQG84
Lead Count (#):84
Pkg. Dimensions (mm):7.0 x 7.0 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)84
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)3000
Tape & ReelYes
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesScalable output current, Programmable Sequencing, Analog to digital converter (ADC), Real-time clock module
Comm. InterfaceI2C, DIF/DIO
FunctionSystem PMIC
GPIOs (#)8
Input Voltage (Max) (V)5.25
Input Voltage (Min) (V)2.7
Input Voltage Range (V)2.7 - 5.25
LDOs11
Length (mm)7
MOQ3000
Output Voltage (V)0.75
Package Area (mm²)49
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.8
Pkg. TypeVFQFPN
Prog. InterfaceTSPI
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.7 - 5.25
Switching Frequency (MHz)2.1 - 2.1
Switching Regulators5
Thickness (mm)0.8
Width (mm)7

Description

The IDT P9165 is a programmable, multi-channel power management IC (PMIC). It includes 5 integrated, synchronous, step-down DC/DC regulators, 11 LDOs, flexible sequencing, a Real Time Clock (RTC), a 10-bit ADC, eight GPIOs, and a high speed I2C interface. The product is ideal for multi-core SoCs, ASICs, FPGAs and other multi-rail applications and is specifically designed to support the power management requirements of mobile multi-core processor platforms. The P9165 supports the connection of up to eight P9167 distributed power units (DPUs) to efficiently scale the total peak output current of the DCD1. The distributed power units offer advantages for ease-of-routing, and heat distribution.