Skip to main content
Renesas Electronics Corporation
Programmable Multi-Channel PMIC Solution for Intel Baytrail Atom

Package Information

CAD Model:View CAD Model
Pkg. Type:HLA
Pkg. Code:NAG100
Lead Count (#):100
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)100
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Carrier (#)0
Package Area (mm²)81
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Qty. per Reel (#)3000
Tape & ReelYes
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesScalable output current, Programmable Sequencing, Sleep modess incl. S0ix
Comm. InterfaceI2C, SVID, DIF/DIO
FunctionSystem PMIC
GPIOs (#)16
Input Voltage (Max) (V)5.25
Input Voltage (Min) (V)4.5
Input Voltage Range (V)4.5 - 5.25
LDOs7
Length (mm)9
MOQ3000
Output Voltage (V)0.5
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. TypeHLA
Prog. InterfaceTSPI
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)4.5 - 5.25
Switching Frequency (MHz)2 - 2
Switching Regulators7
Thickness (mm)0.9
Width (mm)9

Description

The P9145 is a programmable, multi-channel power management IC (PMIC) designed for the Intel® Baytrail Atom™ SoC to meet high-performance requirements and provide high-feature integration to minimize system board area and BOM cost. The PMIC includes subsystems for voltage regulation, power sequencing management, A/D conversion, GPIOs, PWMs, and others. The P9145 is factory-programmable for application-specific sequencing and output voltage requirements. The device supports the serial voltage ID (SVID) interface for VCC, VNN, and VDDQ (optional). The output current capability of the P9145 solution can be increased by adding Renesas intelligent, scalable, distributed power units (DPU), P9147 and P9148.