Skip to main content
Renesas Electronics Corporation
8W, Qi-compliant, Wireless Power Transmitter IC

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG56
Lead Count (#):56
Pkg. Dimensions (mm):7.0 x 7.0 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (P9038-RNDGI)EnglishJapanese
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTray
Advanced FeaturesAdv. status and monitoring, High-power mode
FunctionPower Transmitter
Input Voltage Range (V)4.5 - 6.9
Lead CompliantNo
Length (mm)7
MOQ260
Moisture Sensitivity Level (MSL)3
Output Power Max (W)8
Package Area (mm²)49
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)7.0 x 7.0 x 1.0
Qty. per Carrier (#)260
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)7
Wireless Power StandardWPC 1.2

Description

The P9038 is a WPC-compliant Wireless Power Transmitter for A5 and A11 designs operating from 5V supplies conforming with WPC Specification 1.2. Operating in the WPC-compliant mode, the integrated full-bridge inverter supports 8W power transfer utilizing the P902x Receiver family, and ensures efficient switching with EMI/RFI emissions that are better than the requirements of the WPC specification.

To safeguard the device and the system under fault conditions, the P9038 offers resistor programmable Foreign Object Detection, built-in Over-Current protection, and programmable Over-Voltage / Over-Temperature protection. This transmitter is extremely easy to use and provides a complete WPC-compliant solution with minimum external parts count, requiring significantly less board space and lower total solution cost than competing products.