Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • 5W Solution for Wireless Power Consortium (WPC)-compliant power transmitter design A5/A11
  • Conforms to WPC version 1.1 specifications
  • 5V Operating Input Voltage
  • Uses External Full-Bridge Inverter
  • Closed-Loop Power Transfer Control between Base Station and Mobile Device
  • Demodulates and Decodes WPC-compliant message packets
  • Integrated RESET Function
  • Proprietary Back-Channel Communication
  • I2C Interface
  • Open-Drain LED Indicator Outputs
  • Over-Temperature/Current Protection
  • Security and Encryption up to 64 bits
  • Foreign Object Detection (FOD)

Description

The IDT P9035A is a highly-integrated WPC-compliant wireless power transmitter IC for power transmitter design A5 and A11, which meets the requirements for compliance with the WPC 1.1 standard. The device operates with a 5V (±5%) adaptor, and utilizes an external full-bridge inverter to provide a highly-efficient solution for A5/A11 transmitter applications. It controls the transferred power by modulating the switching frequency of the full-bridge inverter from 110kHz to 205kHz at a fixed 50% duty cycle specified by the WPC specification for an A5/A11 transmitter. It contains logic circuits required to demodulate and decode WPC-compliant message packets sent by the mobile device to adjust the transferred power.

Applied Filters: