Skip to main content
Renesas Electronics Corporation
Single-Chip Qi Wireless Power Transmitter for Tx-A1 and Tx-A10

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NTG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesAdv. status and monitoring, High-power mode
FunctionPower Transmitter
Input Voltage Range (V)18 - 20
Length (mm)6
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Power Max (W)7.5
Package Area (mm²)36
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.75
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.75
Width (mm)6
Wireless Power StandardWPC 1.0.1

Description

The P9030 is a highly integrated single-chip Qi standard-compliant wireless power transmitter IC for power transmitter design A1. The device operates with a 19V adapter and supplies an integrated half-bridge inverter for DC/AC conversion. It controls the transferred power by modulating the switching frequency of the half-bridge inverter from 110kHz to 205kHz at a fixed 50% duty cycle as specified by the Qi standard for an "A1" transmitter. The transmitter contains logic circuits required to demodulate and decode Qi-compliant message packets sent by the mobile device to adjust the transferred power.

The P9030 also features multi-mode operation, supporting both the Qi wireless power standard as well as customer-proprietary protocols with dynamic detection and switching between protocols for maximum flexibility in wireless power transmission. Value-added proprietary features include advanced multi-layered Foreign Object Detection (FOD) for safety, 2-way secure authentication between base and mobile, and power delivery up to 7.5W for faster charging times. Renesas' wireless power transmission solution is complemented by its rich portfolio of wireless power receiver ICs; offering customers additional features for next-generation devices equipped with wireless power transfer capabilities.

NOTICE: This device is restricted to high-volume and strategic applications only.