Skip to main content
Renesas Electronics Corporation
Wireless Power Receiver for 3W Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:AWG40
Lead Count (#):40
Pkg. Dimensions (mm):3.62 x 2.24 x 0.6
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (P9027LP-RAWGI8)EnglishJapanese
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP
Lead Count (#)40
Pb (Lead) FreeYes
Carrier TypeReel
FunctionPower Receiver
Lead CompliantNo
Length (mm)3.62
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Current Max (A)0.6
Output Power Max (W)3
Output Voltage (V)5
Output Voltage Range (V)4.5 - 6
Package Area (mm²)8.1
Pb Free Categorye1 SnAgCu
Pitch (mm)0.4
Pkg. Dimensions (mm)3.62 x 2.24 x 0.6
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.6
Width (mm)2.24
Wireless Power StandardNone

Description

The P9027LP-R is a highly integrated, low BOM count, single-chip receiver targeted for applications up to 3W. The receiver is designed to convert an AC power signal from a resonant tank into a programmable, regulated voltage ranging from 4.5 to 6.0 V. The device includes a high-efficiency synchronous full-bridge rectifier, a fast-tracking, NMOS LDO, and a charge pump to improve startup under very weak coupling or poor alignment conditions. 

The P9027LP-R includes a patented internal scheme for modulation and communication using no additional external components. As a result, it provides an extremely small application area. The P9027LP-R is available in a WLCSP-40 package (2.24 x 3.62 mm), and it is rated for 0 to +85°C temperature range. 

The P9027LP-R with the P9235A-R transmitter make a complete solution for <3W power applications.