Skip to main content
Renesas Electronics Corporation
Enhanced WPC 1.0.1-compliant Wireless Power Receiver IC

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NTG56
Lead Count (#):56
Pkg. Dimensions (mm):7.0 x 7.0 x 0.8
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesAdv. status and monitoring, High-power mode
FunctionPower Receiver
Length (mm)7
MOQ2000
Moisture Sensitivity Level (MSL)3
Output Current Max (A)1.5
Output Power Max (W)7.5
Output Voltage (V)5
Package Area (mm²)49
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)7.0 x 7.0 x 0.8
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.8
Width (mm)7
Wireless Power StandardWPC 1.0.1

Description

The IDT P9020 is a highly-integrated single-chip WPC-compliant wireless power receiver IC optimized for inductive power transfer. The device receives an AC power signal from a compatible wireless transmitter and converts it into a regulated 5V output voltage which can be used to power devices or supply the charger input in mobile applications (wireless battery charging). The P9020 integrates a high-efficiency synchronous full-bridge rectifier, high-efficiency synchronous buck converter, and control circuits used to modulate the load to transmit Qi-compliant message packets to the transmitter station to optimize power delivery. Power delivery is limited to 5W in accordance with the Qi specification.

The device includes over-temperature/voltage protection and a Foreign Object Detection (FOD) method to protect the base station and mobile device from over-heating in the presence of a metallic foreign object. Fault conditions associated with power transfer are managed by the embedded MCU, which also controls status LEDs to indicate operating and fault modes. IDT’s inductive power transfer / wireless battery charging solution is complemented by P9030 transmitter IC.