| CAD Model: | View CAD Model |
| Pkg. Type: | FCQFN |
| Pkg. Code: | FNG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 4.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 28 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 490 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Application System | Client |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C, I3C |
| Function | DDR5 Client PMIC |
| GPIOs (#) | 0 |
| Input Voltage (Max) (V) | 5 |
| Input Voltage (Min) (V) | 4.25 |
| Input Voltage Range (V) | 4.25 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 2 |
| LDOs | 2 |
| Length (mm) | 4 |
| MOQ | 1960 |
| Output Current Max (A) | 4 |
| Outputs (#) | 3 |
| Parametric Category | System PMIC |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 3.0 x 0.75 |
| Pkg. Type | FCQFN |
| Processor Supplier | Renesas |
| Product Type | Power Management IC |
| Qualification Level | Standard |
| Step-up DC/DC converter Channels (#) | 0 |
| Supply Voltage (V) | 4.25 - 5.5 |
| Switching Frequency (MHz) | 12.5 - 12.5 |
| Switching Regulators | 3 |
| Tape & Reel | No |
| Thickness (mm) | 0.75 |
| Total step-down DC/DC converter channels (#) | 2 |
| USB-Power Management | No |
| Width (mm) | 3 |
The P8911 is a power management IC (PMIC) designed for notebook, desktop, and embedded computing platforms. This device enables next-generation client platforms to take full advantage of DDR5 memory to realize greater performance, density, and reliability while reducing overall system power. With over 50% reduction in package footprint vs. P8900, the P8911 features power delivery characteristics tailored towards smaller form factor memory modules that reside in systems that may operate on battery power for extended periods.