Skip to main content
PMIC for DDR5 RDIMMs

Package Information

CAD Model: View CAD Model
Pkg. Type: FCQFN
Pkg. Code: FNG36
Lead Count (#): 36
Pkg. Dimensions (mm): 5.0 x 5.0 x 0.9
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 36
Carrier Type Tray
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 0
Qty. per Carrier (#) 490
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) 0 to 70°C
Comm. Interface I2C, I3C
Function DDR5 Server PMIC
Input Voltage Range (V) 3 - 3.6
LDOs 3
Length (mm) 5
MOQ 490
Pitch (mm) 0.4
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.9
Pkg. Type FCQFN
Published No
Supply Voltage (V) 3 - 3.6
Switching Regulators 4
Tape & Reel No
Thickness (mm) 0.9
Width (mm) 5

Description

The P8910 is a highly integrated, highly efficient PMIC with programmable output voltage power for all DDR5 server DIMM modules. It includes four step-down switching output regulators and three Low Drop Out (LDO) output regulators. The Renesas PMIC5010 is a small server PMIC to support low current DDR5 modules and applications and it is fully compliant with the JEDEC DDR5 PMIC5010 (JESD89) specification. The PMIC is powered from two input power supplies (VIN_Mgmt and VIN_Bulk) from the system board to power its switching and LDO output regulators.

The P8910 has numerous advanced protection schemes to protect itself as well as to protect entire BOM contents of the DDR5 server DIMM modules. The PMIC offers write protect operation to defend against malicious attacks, and has an advanced I3C bus that can operate at maximum speeds of 12.5MHz with low voltage I/O operation.