Skip to main content
Renesas Electronics Corporation
PMIC for NVDIMM Application

Package Information

Pkg. Type:VFQFPN
Pkg. Code:NDG40
Lead Count (#):40
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)40
Carrier TypeTray
Pb (Lead) FreeYes
Comm. InterfaceI2C
Function4-ch PMIC
Input Voltage Range (V)3.5 - 13.8
LDOs1
Length (mm)5
MOQ490
Moisture Sensitivity Level (MSL)3
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Qty. per Carrier (#)490
Qty. per Reel (#)0
SDRAM TypeDDR4 for NVDIMM
Supply Voltage (V)3.5 - 13.8
Switching Frequency (KHz)500 - 1000
Switching Frequency (MHz)0.5 - 1
Switching Regulators3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)0.9
Width (mm)5

Description

The P8800 is a 5W power management IC (PMIC) designed for NVDIMM and general purpose applications. It features three switching regulator channels and one VTT channel that is capable of sourcing and sinking current. It is powered from the PVIN input rail and has slew rate control on the internal input switches to reduce inrush current. The device utilizes an I²C interface for programming the PMIC to meet the specific requirements of the application.