Skip to main content
Renesas Electronics Corporation
Distributed Power Unit for P8620

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:NRG12
Lead Count (#):12
Pkg. Dimensions (mm):4.0 x 3.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDFN
Lead Count (#)12
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Tape & ReelNo
Qty. per Carrier (#)512
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesScalable output current, Automatic multi-phasing
Comm. InterfaceDIF
FunctionDistributed Power Unit (DPU)
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.97
Input Voltage Range (V)2.97 - 5.5
Length (mm)4
MOQ512
Output Voltage (V)0.5V, 3.6V
Outputs (#)1
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 3.0 x 0.9
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.97 - 5.5
Switching Frequency (MHz)1 - 2
Switching Regulators1
Thickness (mm)0.9
Width (mm)3

Description

The P8610 is a power management device used in conjunction with a Gen-2 DPS™ enabled host PMIC to implement output rails when connected to a PMIC’s standalone controller channels. The device operates as a current source unit controlled by the host PMIC. Up to four P8610s can be used in parallel to create a multiphase rail with up to 29A of pulsed load current capability.

A proprietary single-wire Gen-2 DIF™ digital bus connects the Buck controller on the host PMIC to the P8610 distributed power units (DPUs) to provide control and exchange status information. The device seamlessly integrates into the PMIC ecosystem and is transparent from the user’s point of view.

The P8610’s DPU integrates advanced features that are user-programmable through the host PMIC to allow the DPU to be optimized for efficiency, transient response, and standby power. The DPU also supports output current measurement, and includes safety and diagnostic functions to allow easy debug of an initial prototype system.

The P8610 is available in a small thermally enhanced 3.0 × 4.0 mm 12-DFN package.