Skip to main content
Renesas Electronics Corporation
Integrated Multi-channel PMIC with Inrush Control and Backup Power

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NTG68
Lead Count (#):68
Pkg. Dimensions (mm):8.0 x 8.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)68
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)3000
Tape & ReelYes
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesScalable output current, Programmable Sequencing, Battery backup capacitor, Inrush current control
Comm. InterfaceI2C, SMBUS
Function7-ch PMIC
GPIOs (#)0
Input Voltage (Max) (V)5.75
Input Voltage (Min) (V)2.75
Input Voltage Range (V)2.75 - 5.75
LDOs0
Length (mm)8
MOQ3000
Outputs (#)7
Package Area (mm²)49
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.4
Pkg. Dimensions (mm)8.0 x 8.0 x 0.75
Pkg. TypeVFQFPN
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Frequency (MHz)2 - 2
Switching Regulators7
Thickness (mm)0.75
Width (mm)8

Description

The P8330 is a multi-channel power management IC tailored for use in applications where data integrity is required. It features multiple regulator outputs, inrush current control, and holdup power management functions. The P8330 can be powered by single or dual 3.3V/5V and/or 5V/12V inputs and provides slew-rate limited turn-on for the external input switch. An I2C-compatible interface allows extensive programming and configuration of operating parameters. An internal multi-time programmable (MTP) memory allows permanent storage of configuration settings.

For more information or to request documentation, please contact your local Renesas sales representative.