Skip to main content
Renesas Electronics Corporation
Heart Rate, Blood Oxygen Concentration, Pulse Oximetry, Proximity, Light and Color Sensor

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LJG14
Lead Count (#):14
Pkg. Dimensions (mm):2.0 x 4.2 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (OB1203SD-C4R)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Supply Voltage (V)1.7 - 3.6
Temp. Range (°C)-40 to 85°C
Carrier TypeReel
Family NameBio and Light Sensor
InterfaceI2C
Lead CompliantNo
Lead Count (#)14
Length (mm)2
MOQ4000
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 4.2 x 1.2
Pkg. TypeLGA
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Reel Size (in)13
Tape & ReelYes
Thickness (mm)1.2
Width (mm)4.2

Description

The OB1203 is a fully integrated optical sensing module for Pulse Oximetry (PPG - photoplethysmography), multi-channel Color Sensing (CS), Ambient Light Sensing (LS) and Proximity Sensing (PS).

With the appropriate algorithm, it can determine human heart rate, blood oxygen saturation (SpO2), respiration rate and heart rate variability (a measure of stress). The OB1203 integrates all light sources, drivers, and the sensor elements, in a single optically optimized package.

A major application of the device is consumer and mobile devices, enabling biosensing features and display control in a single device. The OB1203 can determine proximity of nearby objects in order to support the deactivation of touch screen displays or the detection of a finger for pulse oximetry measurements, for example. The sensor combines optical sensing features (CS, LS, PS) and bio-sensing functionality (PPG) without the need for a transparent optical opening. The unique implementation of OB1203 enables SpO2 measurements behind IR transmissive ink, making the device virtually invisible, and allowing for aesthetic industrial designs.