Skip to main content
Renesas Electronics Corporation
Laser Diode

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NX8517XC61-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Ith (Typical) (mA)10
Lead CompliantNo
MOQ500
Pb (Lead) FreeYes
Pf / Po (Typical) (mW)2
Remarksλp=1470, 1490, 1510, 1530, 1550, 1570, 1590, 1610nm(CWDM)
Tape & ReelNo
Target applicationsCWDM for 2.5Gb/s
Tstg (Max) (°C)85
Tstg (Min) (°C)-20
Λp (Typical) for BD (nm)1550

Description

The NX8517XC is a Laser Diode.