Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NX8511UD-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Ith (Typical) (mA)10
Lead CompliantNo
MOQ100
Pb (Lead) FreeYes
Pf / Po (Typical) (mW)2
Tape & ReelNo
Target applications2.5Gb/s: STM-4 (S-4.2,L-4.2), STM-16 (S-16.2,L-16.2)
Tstg (Max) (°C)85
Tstg (Min) (°C)-40
Λp (Typical) for BD (nm)1550

Description

The NX8511UD is a Laser Diode.