Skip to main content
CWDM DFB-LD

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NX8510UD57-AZ) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Ith (Typical) (mA) 10
Lead Compliant No
MOQ 20
Pb (Lead) Free Yes
Pf / Po (Typical) (mW) 2
Remarks λp=1470, 1490, 1510, 1530, 1550, 1570, 1590, 1610nm(CWDM)
Tape & Reel No
Target applications CWDM for 2.5Gb/s
Tstg (Max) (°C) 85
Tstg (Min) (°C) -40
Λp (Typical) for BD (nm) 1550

Description

Support is limited to customers who have already adopted these products.