| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (NX8350TS31-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Ith (Typical) (mA) | 8 |
| Lead Compliant | No |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pf / Po (Typical) (mW) | 1.6 |
| Remarks | λp=1271nm, 1291nm, 1311nm, 1331nm |
| Tape & Reel | No |
| Target applications | STM-64, 40G BASE-LR4 |
| Tstg (Max) (°C) | 95 |
| Tstg (Min) (°C) | -40 |
| Λp (Typical) for BD (nm) | 1311 |
The NX8350TS is a 1 271 to 1 331 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode TOSAs (transmitter optical subassembly) with InGaAs monitor PIN-PD in an LC receptacle type package designed for CFP transceiver.