Skip to main content
Renesas Electronics Corporation
310 nm AlGaInAs MQW-DFB Laser Diode for 10 Gb/s Application

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NX8349YK-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Ith (Typical) (mA)8
Lead CompliantNo
MOQ1
Pb (Lead) FreeYes
Pf / Po (Typical) (mW)0.5
Remarks10Gb/s Direct modulated LD
Tape & ReelNo
Target applications10GbE/10GFC
Tstg (Max) (°C)95
Tstg (Min) (°C)-40
Λp (Typical) for BD (nm)1310

Description

The NX8349YK is 1 310 nm Multiple Quantum Wells (MQW) structured Distributed Feed-Back (DFB) laser diode TOSA (transmitter optical subassembly) with InGaAs monitor PIN-PD in a receptacle type package designed for SFP+/XFP transceiver.