Skip to main content

Features

  • High output power: Pf = 135 mW MIN. @ IFP = 1 000 mA, PW = 10 μs, Duty = 1%
  • Long wavelength: λC = 1 550 nm
  • Internal thermoelectric cooler, thermistor
  • Hermetically sealed 14-pin Dual-In-Line Package
  • Single mode fiber pigtail

Description

The NX7563JB-BC is a 1 550 nm Multiple Quantum Well (MQW) structure pulsed laser diode DIP module with single mode fiber and internal thermoelectric cooler. It is designed for light sources of optical measurement equipment (OTDR).

Applied Filters: