Skip to main content
550 nm InGaAsP MQW-FP Laser Diode COAXIAL Module for OTDR Application

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NX7539BB-AA-AZ) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

IFP @PW: 10 μs, Duty: 1 % (mA) 400
Ith (Typical) (mA) 35
Lead Compliant No
MOQ 5
Pb (Lead) Free Yes
Pf / Po (Min) (mW) 20
Pf / Po (Typical) (mW) 40
Tape & Reel No
Target applications for OTDR
Tstg (Max) (°C) 85
Tstg (Min) (°C) -40
Λp (Typical) (nm) 1550

Description

The NX7539BB-AA is a 1 550 nm Multiple Quantum Well (MQW) structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).