Features
- High output power: Pf = 110 mW @ IFP = 400 mA*1
- Long wavelength: λC = 1 310 nm *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%
Description
The NX7338AF-AA is a 1 310 nm Multiple Quantum Well (MQW) structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).
Applied Filters:
Loading