Features
- High output power: Pf = 180 mW @ IFP = 800 mA*1
- Long wavelength: λC = 1 310 nm *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%
Description
The NX7337BJ-AA is a 1 310 nm Multiple Quantum Well (MQW)structured Fabry-Perot (FP) laser diode coaxial module with multi mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).
Applied Filters:
Loading