Skip to main content
Renesas Electronics Corporation
Laser Diode

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NX6411GH-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Ith (Typical) (mA)10
Lead CompliantNo
MOQ500
Pb (Lead) FreeYes
Pf / Po (Min) (mW)14
RemarksFL=10mm
Tape & ReelNo
Target applications2.5Gb/s FTTH PON
Tstg (Max) (°C)85
Tstg (Min) (°C)-40
Λp (Typical) for BD (nm)1490

Description

The NX6411GH is a Laser Diode.