Skip to main content
Renesas Electronics Corporation
270/1 290/1 310/1 330/1 350 nm AlGaInAs MQW-DFB Laser Diode for 9.8 Gb/s CPRI and 10G E-PON ONU Application

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NX6351GP31-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Ith (Typical) (mA)7
Lead CompliantNo
MOQ500
Pb (Lead) FreeYes
Pf / Po (Min) (mW)8.5
RemarksFL=10mm, λp=1270nm, 1290nm, 1310nm, 1330nm, 1350nm
Tape & ReelNo
Target applications9.8G CPRI/10GE-PON
Tstg (Max) (°C)95
Tstg (Min) (°C)-40
Λp (Typical) for BD (nm)1310

Description

The NX6351GP series is a 1 270/1 290/1 310/1 330/1 350 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode with InGaAs monitor PIN-PD.