Skip to main content

Features

  • Optical output power: PO = 8.5 mW
  • Low threshold current: Ith = 8 mA
  • Differential efficiency: ηd = 0.23 W/A
  • Wide operating temperature range: TC = −5 to +85°C
  • InGaAs monitor PIN-PD
  • CAN package: φ 5.6 mm
  • Focal point: 6.0 mm

Description

The NX6342EP is a 1 310 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode with InGaAs monitor PIN-PD.

Applied Filters: