Skip to main content

Features

  • Optical output power PO = 8.5 mW
  • Low threshold current Ith = 8 mA
  • Differential efficiency ηd = 0.3 W/A
  • Wide operating temperature range TC = −5 to +85°C
  • InGaAs monitor PIN-PD
  • CAN package φ 5.6 mm
  • Focal point 10.2 mm

Description

The NX6240GP is a 1 270 nm Multiple Quantum Well (MQW) structured. Distributed Feed-Back (DFB) laser diode with InGaAs monitor PIN-PD.

Applied Filters: