Skip to main content

Features

  • High optical output power Po = 175 mW @CW
  • Peak emission wavelength: λp = 405 nm TYP.
  • Single transverse mode (lateral)
  • Wide operating temperature range: TC = −5 to +85°C
  • φ 3.8 mm small CAN package

Description

The NV4V31MF is a Blue-Violet Laser Diode 405 Nm Blue-Violet Laser Light Source.

Applied Filters: