Skip to main content
Renesas Electronics Corporation
φ 80 μm InGaAs Avalanche Photo Diode Module for OTDR Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NR8800AS-CB-AZ/SH)EnglishJapanese
Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

FunctionInGaAs APD
ID (Typical) (nA)7
Lead CompliantNo
MOQ5
Pb (Lead) FreeYes
S (A/W) (Typical) @ Λ=1310nm0.94
Tape & ReelNo
Target applicationsfor OTDR
Tstg (Max) (°C)60
Tstg (Min) (°C)-20
VBR (Typical) (V)70

Description

The NR8800AS-CB is an InGaAs avalanche photo diode module with multi mode fiber, and can be used in OTDR systems.