Features
- High quantum efficiency: η = 85% @ λ = 1 310 nm η = 80% @ λ = 1 550 nm
- Small dark current: ID = 2 nA
- High-speed response: fC = 1.2 GHz @ M = 20
- Internal thermoelectric cooler
- Hermetically sealed 14-pin Dual In-line Package
Description
The NR8360JP-BC is an InGaAs avalanche photodiode module with single mode fiber. A thermoelectric cooler is integrated enabling the temperature control of the APD chip. It is designed for long-reach optical communications and optical test instruments, especially OTDR.
Applied Filters: