| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (NR8300FP-CC-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| ID (Typical) (nA) | 5 |
| Lead Compliant | No |
| MOQ | 5 |
| Pb (Lead) Free | Yes |
| S (A/W) (Typical) @ Λ=1310nm | 0.94 |
| S (A/W) Typical) @ Λ=1550nm | 0.96 |
| Tape & Reel | No |
| Target applications | for OTDR |
| Tstg (Max) (°C) | 85 |
| Tstg (Min) (°C) | -40 |
| VBR (Typical) (V) | 70 |
| fc (Min) (GHz) | 2.5 |
The NR8300FP-CC is an InGaAs avalanche photo diode module with single mode fiber, and can be used in OTDR systems.