Features
- Photodiode Semiconductor: InGaAs
- Photodiode Type: Avalanche Photodiode
- Data Rate: 2.5Gb/s
- Detector Sensitivity: 0.80A/W to 0.85A/W
- Wavelength Range: 1310nm to 1550nm
- Dark Current: 500µA
- Detector Responsivity: 0.80A/W to 0.85A/W
- Note: Cut-Off Frequency: 1.5GHz, Active Area: 50µm
Description
The NR4512UR is a fiber optic receiver with a data rate of 2.5Gb/s, detector sensitivity of 0.80A/W to 0.85A/W, and wavelength range of 1310nm to 1550nm.
Applied Filters:
Loading