Skip to main content
Nch Power MOSFET 40V 90A 2.95mohm TO-263 / D2PAK for Automotive

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-25ZP
Pkg. Code: pkg_7563
Lead Count (#): 3
Pkg. Dimensions (mm): 10 x 9.15 x 4.9
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.29.0040
RoHS (NP89N04PUK-E1-AY) EnglishJapanese

Product Attributes

Lead Count (#) 3
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Country of Assembly MALAYSIA
Country of Wafer Fabrication JAPAN
Channels (#) 1
Ciss (Typical) (pF) 3900
Function Power MOSFETs
Gate Level Standard
ID (A) 90
Id max @ 25°C (A) 90
Lead Compliant No
Length (mm) 10
MOQ 800
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 147
Pkg. Dimensions (mm) 10 x 9 x 4.9
Pkg. Type MP-25ZP
Price (USD) $1.1175
Qg typ (nC) 68
Qualification Level Automotive
RDS (ON) (Max) @10V or 8V (mohm) 2.95
RDS (ON) (Typical) @ 10V / 8V (mohm) 2.45
Series Name NP Series
Standard Pkg. Type TO-263 / D2PAK
Tape & Reel No
Thickness (mm) 4.9
VDSS (Max) (V) 40
VGSS (V) 20
Vgs (off) (Max) (V) 4
Width (mm) 9

Description

The NP89N04PUK is N-channel MOS Field Effect Transistor designed for high current switching applications.