Skip to main content
Renesas Electronics Corporation
Pch Power MOSFET -60V -83A 8.8mohm TO-263 / D2PAK for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZP
Pkg. Code:pkg_7563
Lead Count (#):3
Pkg. Dimensions (mm):10 x 9 x 4.9
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (NP83P06PDG-E2-AY)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)10100
FunctionPower MOSFETs
Gate LevelLogic
ID (A)-83
Id max @ 25°C (A)-83
Lead CompliantNo
Length (mm)10
MOQ800
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)150
Pkg. Dimensions (mm)10 x 9 x 4.9
Pkg. TypeMP-25ZP
Qg typ (nC)190
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)8.8
RDS (ON) (Max) @4.5V (mohm)12
RDS (ON) (Typical) @ 10V / 8V (mohm)6.9
Series NameNP Series
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.5
Width (mm)9

Description

The NP83P06PDG is P-channel MOS Field Effect Transistor designed for high current switching applications.