Skip to main content

Features

  • Channel temperature 175 degree rated
  • Super low on-state resistance RDS(on)1 = 8.4 mΩ MAX. (VGS = 10 V, ID = 41 A) RDS(on)2 = 11 mΩ MAX. (VGS = 5.0 V, ID = 41 A) RDS(on)3 = 12 mΩ MAX. (VGS = 4.5 V, ID = 41 A)
  • Low input capacitance Ciss = 4400 pF TYP.
  • Built-in gate protection diode

Description

These products are N-channel MOS Field Effect Transistors designed for high current switching applications.

Applied Filters: