Skip to main content

Features

  • Logic level
  • Built-in gate protection diode
  • Super low on-state resistance NP80N04MLG, NP80N04NLG RDS(on)1 = 4.8 mΩ MAX. (VGS = 10 V, ID = 40 A) RDS(on)2 = 9.0 mΩ MAX. (VGS = 4.5 V, ID = 35 A) NP80N04PLG RDS(on)1 = 4.5 mΩ MAX. (VGS = 10 V, ID = 40 A) RDS(on)2 = 8.7 mΩ MAX. (VGS = 4.5 V, ID = 35 A)
  • High current rating ID(DC) = ±80 A
  • Low input capacitance Ciss = 4600 pF TYP.
  • Designed for automotive application and AEC-Q101 qualified

Description

Support is limited to customers who have already adopted these products.

The NP80N04MLG, NP80N04NLG, and NP80N04PLG are N-channel MOS Field Effect Transistors designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
VDSS (Max) (V)40
ID (A)80
RDS (ON) (Max) @10V or 8V (mohm)4.5
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm)8.7
Pch (W)115
Ciss (Typical) (pF)4600
Qg typ (nC)90
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-25ZP10 x 9 x 4.93

Applied Filters: