Skip to main content

Features

  • Low on-state resistance RDS(on) = 6.2 mΩ MAX. (VGS = −10 V, ID = −37.5 A)
  • Low Ciss: Ciss = 3200 pF TYP. (VDS = −25 V, VGS = 0 V)
  • Logic level drive type
  • Designed for automotive application and AEC-Q101 qualified
  • Small size package 8-pin HSON

Description

The NP75P03YDG is P-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Pch
Channels (#) 1
Standard Pkg. Type SO8-FL 5x6
VDSS (Max) (V) -30
ID (A) -75
RDS (ON) (Max) @10V or 8V (mohm) 6.2
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 9.6
Pch (W) 138
Ciss (Typical) (pF) 3200
Qg typ (nC) 94
Series Name NP Series

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
HSON 5 x 5 x 1.45 8

Applied Filters: