Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZK
Pkg. Code:pkg_7562
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (NP70N10KUF-E2-AY)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)2500
ID (A)70
Lead CompliantNo
Length (mm)10
MOQ800
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)120
Pkg. TypeMP-25ZK
Qg typ (nC)50
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)20
Series NameNP Series
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)3.3
Width (mm)9

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 100V 70A 20mohm MP-25ZK/TO-263 Automotive