Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 40V 60A 3.9mohm TO-252 / DPAK for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZP
Pkg. Code:pkg_7550
Lead Count (#):3
Pkg. Dimensions (mm):6 x 6 x 2.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (NP60N04VLK-E1-AY)EnglishJapanese

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Channels (#)1
Ciss (Typical) (pF)2450
FunctionPower MOSFETs
Gate LevelLogic
ID (A)60
Id max @ 25°C (A)60
Lead CompliantNo
Length (mm)6
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)105
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZP
Price (USD)$0.82956
Qg typ (nC)42
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)3.9
RDS (ON) (Max) @4.5V (mohm)8.6
RDS (ON) (Typical) @ 10V / 8V (mohm)3.2
Series NameNP Series
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)2.65
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)6

Description

The NP60N04VLK is N-channel MOS Field Effect Transistors designed for high current switching applications.