| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3ZK |
| Pkg. Code: | pkg_7544 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 6.5 x 6.1 x 2.65 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0040 |
| RoHS (NP52N06SLG-E1-AY) | EnglishJapanese |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 2100 |
| Function | Power MOSFETs |
| Gate Level | Logic |
| ID (A) | 52 |
| Id max @ 25°C (A) | 52 |
| Lead Compliant | No |
| Length (mm) | 6 |
| MOQ | 2500 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 56 |
| Pkg. Dimensions (mm) | 6 x 6 x 2.65 |
| Pkg. Type | MP-3ZK |
| Qg typ (nC) | 39 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V or 8V (mohm) | 17.5 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 25 |
| Series Name | NP Series |
| Simulation Model Available | Yes |
| Standard Pkg. Type | TO-252 / DPAK |
| Tape & Reel | No |
| Thickness (mm) | 2.65 |
| VDSS (Max) (V) | 60 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2.5 |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.
The NP52N06SLG is N-channel MOS FET designed for high current switching applications.