Skip to main content
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZK
Pkg. Code:pkg_7544
Lead Count (#):3
Pkg. Dimensions (mm):6.5 x 6.1 x 2.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0040
RoHS (NP52N055SUG-E1-AY)EnglishJapanese

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Channels (#)1
Ciss (Typical) (pF)2100
FunctionPower MOSFETs
Gate LevelStandard
ID (A)52
Id max @ 25°C (A)52
Lead CompliantNo
Length (mm)6
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)56
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZK
Qg typ (nC)38
Qualification LevelAutomotive
RDS (ON) (Max) @10V or 8V (mohm)14
Series NameNP Series
Simulation Model AvailableYes
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)2.65
VDSS (Max) (V)55
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)6

Description

Support is limited to customers who have already adopted these products.

The NP52N055SUG is N-channel MOS Field Effect Transistor designed for high current switching applications.