Skip to main content

Features

  • Channel temperature 175 degree rating
  • Super low on-state resistance RDS(on) = 14 mΩ MAX. (VGS = 10 V, ID = 26 A)
  • Low Ciss: Ciss = 2100 pF TYP.

Description

Support is limited to customers who have already adopted these products.

The NP52N055SUG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type TO-252 / DPAK
VDSS (Max) (V) 55
ID (A) 52
RDS (ON) (Max) @10V or 8V (mohm) 14
Pch (W) 56
Ciss (Typical) (pF) 2100
Qg typ (nC) 38
Series Name NP Series

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
MP-3ZK 6 x 6 x 2.65 3

Applied Filters: